MOVIMOT® unit features

  • Frequency inverter with vector-oriented control mode
  • Power range: 0.37 – 4.0 kW (0.37 – 2.2 kW)
  • Voltage range: 3 × 380 – 500 V (3 × 200 – 240 V)
  • Application-specific parameterization possible
  • Pluggable parameter memory for data backup (drive ID module)
  • Comprehensive protection and monitoring functions
  • Low-noise due to PWM clock frequency of 16 kHz
  • Status LED for fast diagnostics
  • Diagnostic interface with connector as a standard feature
  • Diagnostics and manual operation using MOVITOOLS® MotionStudio
  • 4-quadrant operation as a standard feature
  • Integrated brake management:
    • For motors with a mechanical brake, the brake coil is used as the braking resistor.
    • For motors without brake, MOVIMOT® is supplied with internal braking resistor as standard.
  • It is controlled via binary signals, via the serial interface RS485, or optionally with AS-Interface.
  • MOVIMOT® can be supplied with UL approval (UL listed) on request.