Connection via USM21A interface adapter

You can use the USM21A interface adapter to connect the PC to the X32 engineering interface of the device.

The data is transferred according to the USB 2.0 standard. It is also possible to work with a USB 3.0 interface.

You need the following components for the connection:

Component

Part number

USM21A interface adapter

The following connection cables are included in the scope of delivery:

  • USB 2.0 connection cable
    • USB type A/USB type B
    • Length: 1.5 m
  • RJ10/RJ10 connection cable for connecting to the X32 engineering interface
    • With 2 RJ10 connectors
    • Length: 3 m

28231449

RJ10/D-Sub9 connection cable for connecting to the X32 engineering interface

  • With RJ10 connector
  • With D-Sub9, female
  • Length: 1.5 m

18123864