Standard accessories
Inverter | Plastic cover | Number | Scope of delivery | Description | Part number |
|---|---|---|---|---|---|
Size 5 |
| 10 | Not | 28243625 | |
Size 6 |
| 10 | 28244540 | ||
Size 7 | 12 | 28257677 | |||
Size 8 | 2 × 12 | 2 × 28257677 |
Inverter | Carrying aid | Number | Scope of delivery | Description | Part number |
|---|---|---|---|---|---|
Size 6 |
| 1 | Included in the | 28106229 | |
Size 7 |
| 1 | 28257685 |
Inverter | Shield plate | Number | Scope of delivery | Description | Part number accessory pack |
|---|---|---|---|---|---|
Size 1 – 8 | Signal and control cable shield plates | 2 | Included in the | Shield plate for shield support and strain relief | 28220250 |
Size 1 – 2 | Signal and power cable shield plate | 1 | 28209060 | ||
Size 3 – 4 | 28222725 | ||||
Size 5 | Encoder shield plates and coaxial cable of the MOVILINK® DDI cable | 2 | 28270789 | ||
Size 6 – 8 | Encoder shield plate and coaxial cable of the MOVILINK® DDI cable | 1 | 28297040 |



