Derating of the output current due to line voltage, ambient temperature, and PWM frequency
INFORMATION

Interpolate linearly for voltages between 400 V and 500 V.
The following table shows the values for derating as a function of the line voltage Vline and ambient temperature T > 40 °C. For ambient temperatures ≤ 40 °C, the value 40 °C applies.
Icont | Continuous output current |
Inom | Nominal output current |
T | Ambient temperature |
Inverter | fPWM | Continuous current Icont | |
|---|---|---|---|
Vline: 3 × 400 V | Vline: 3 × 500 V | ||
Size 1 | 4 kHz |
|
|
8 kHz |
|
| |
16 kHz |
|
| |
Size 2 | 4 kHz |
|
|
8 kHz |
|
| |
16 kHz |
|
| |
Size 3 | 4 kHz |
|
|
8 kHz |
|
| |
16 kHz |
|
| |
Size 4 | 4 kHz |
|
|
8 kHz |
|
| |
16 kHz |
|
| |
Size 5 | 4 kHz |
|
|
8 kHz |
|
| |
16 kHz |
|
| |
Size 6 | 4 kHz |
|
|
8 kHz |
|
| |
16 kHz |
|
| |
Size 7 | 4 kHz |
|
|
8 kHz |
|
| |
Size 7 | 2.5 kHz |
|
|
4 kHz |
|
| |
8 kHz |
|
| |
Size 7 | 2.5 kHz |
|
|
4 kHz |
|
| |
8 kHz |
|
| |
Size 8 | 2.5 kHz |
|
|
4 kHz |
|
| |
Inverter | fPWM | Vline: 3 × 230 V |
|---|---|---|
Continuous current Icont | ||
Size 2 | 4 kHz |
|
8 kHz |
| |
16 kHz |
| |
Size 3 | 4 kHz |
|
8 kHz |
| |
16 kHz |
| |
Size 4 | 4 kHz |
|
8 kHz |
| |
16 kHz |
| |
Size 5 | 4 kHz |
|
8 kHz |
| |
16 kHz |
| |
Size 6 | 4 kHz |
|
8 kHz |
| |
16 kHz |
|




















































