Assignment of terminal X2_B with MMF..DI.. design

For motors without digital interface (MOVILINK® DDI interface)

Terminal

No.

Marking

Connection
depending on the brake control

Brake control /B
for AC brakes
100 – 525 V.

/BES brake control
for DC brakes
24 V.

X2_B
terminals for
motor and brake

 

For MMF...DI design

 

For motors
without digital interface
(MOVILINK® DDI)

D

White

Connection of brake 14

White

Brake connection 14

Accelerator coil: White

C

White

Connection of brake 13

rot

Connection of brake +

  • BK, BZ brake coil: Red
  • BP brake coil: Yellow

B

White

Connection of brake 15

Blue

Connection of brake -

  • BK, BZ brake coil: Blue
  • BP brake coil: Yellow

A

White

Reserved

T0

White

Temperature sensor connection (Temp +)

T1

White

Auxiliary terminal for series connection of temperature sensors when a maximum of 3 motors are connected.

Refer to the product manual > chapter Connection diagrams for MMF32 group drive.

T2

White

Auxiliary terminal for series connection of temperature sensors when a maximum of 3 motors are connected.

Refer to the product manual > chapter Connection diagrams for MMF32 group drive.

T3

White

Temperature sensor connection (Temp -)

U

Gray

Motor connection, phase U

V

Gray

Motor connection, phase V

W

Gray

Motor connection, phase W

Wiring diagrams

The following figures show the connection options for motors without digital interface (MOVILINK®DDI interface).

The connection diagrams of 2 or 3 motors can be found in the product manual > chapter Connection diagrams for MMF32 group drive.