Terminals X2_B for motor, brake and temperature sensor
(Only for MMF32.. design from 03/2026)
Observe the permitted cable cross sections for installation:
Terminals X2_B | Without | With |
|---|---|---|
Connection cross section | ||
for motor and brake | 0.25 mm2 to 4.0 mm2 | |
for temperature sensor | 0.14 mm2 to 2.5 mm2 | |
Stripping length | ||
for motor and brake | 10 mm – 12 mm | |
for temperature sensor | 8 mm – 10 mm | |