Connection cable to terminal X2_A, X2_B for motors with digital interface

The following table shows the cables available for this connection:

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE/cURus:

28123808

LEONI LEHC®

Variable

4 × 1.5 mm2 +

4 × 1.0 mm2 +

RG58

/

AC 500 V

Open

 

M23, without coding ring, female

CE/cURus:

28123743

LEONI LEHC® 005244

Variable

4 × 1.5 mm2 +

4 × 1.0 mm2 +

RG58

/

AC 500 V

Open

 

M23, without coding ring, female

CE/cURus:

28123816

LEONI LEHC® 005244

Variable

4 × 2.5 mm2 +

4 × 1.0 mm2 +

RG58

/

AC 500 V

Open

 

M23, without coding ring, female

CE/cURus:

28123751

LEONI LEHC® 005244

Variable

4 × 2.5 mm2 +

4 × 1.0 mm2 +

RG58

/

AC 500 V

Open

 

M23, without coding ring, female