FCBs that can be activated for selected control mode

FCB

Designation

V/f

VFCPLUS

CFC

ELSM®

01

Output stage inhibit

02

Default stop

03

Profile velocity mode (pv, CiA402)

04

Manual mode

05

Speed control

06

Interpolated speed control

07

Torque control

–

08

Interpolated torque control

–

13

Stop at application limits

14

Emergency stop

15

Cyclic synchronous velocity mode (csv, CiA402)

17

Cyclic synchronous torque mode (cst, CiA402)

–

26

Stop at user limits (speed-controlled mode)

FCBs that require a parameterized position encoder:

04

Manual mode (position-controlled modes)

–

–

09

Position control

–

–

10

Interpolated position control

–

–

11

Homing mode (hm, CiA402)

–

–

12

Reference travel

–

–

16

Cyclic synchronous position mode (csv, CiA402)

–

–

19

Position hold control

–

–

20

Jog

–

–

21

Brake test

–

–

23

Brake test safety card

–

–

24

Profile position mode (pp, CiA402)

–

–

26

Stop at user limits (position-controlled mode)

–

–

FCBs that can be activated independently of the control mode:

25

Motor parameter measurement