Connection cable

Cable

Length/installation type

Standard lengths:

1.5 m: Part number 19115881

3 m: Part number 18161103

Order-specific lengths:

1 m: Part number 18161073

2 m: Part number 18161081

4 m: Part number 18161111

5 m: Part number 18161138

M12, male, A-coded ↔ M12, female

Fixed length

Order-specific lengths:

1 m: Part number 18161146

2 m: Part number 18161154

3 m: Part number 18161162

4 m: Part number 18161170

5 m: Part number 18161189

M12, male, A-coded ↔ M12, female

Fixed length

Order-specific lengths:

1.5 m: Part number 25645749

M12, male, A-coded ↔ M12, female, A-coded

Fixed length