Product description

The ECDriveS® drive system from SEW-EURODRIVE consists of a highly efficient 24 V or 48 V brushless permanent magnet motor and an all-metal planetary gear unit. The drive is directly integrated into a conveyor roller or can also be universally used as a gearmotor. The design offers maximum reliability, a high power density, and uninterrupted and quiet operation, even in the most demanding applications.

The motor roller is available in two variants: with integrated or external commutation electronics as an ECR-I or ECR-A motor roller. Both variants are supplied with DC extra-low voltage.

The ECR-A motor roller is controlled via remote commutation electronics and a digital motor interface with Ethernet-based zone control. The ECC-DFC fieldbus controller is characterized by an integrated conveyor logic capable of decentralized implementation of zero pressure accumulation and many other handling tasks. This variant enables complex control with positioning function and precise drive diagnostics.

ECR-I motor rollers use the analog 0 – 10 V standard and are designed to be compatible with many third-party motor controllers.

The ECDriveS® drive system can be scaled in terms of functionality and performance and can be ideally adapted to any handling task.

ECDriveS® drives are characterized by high reliability and high dynamics.

Highlight of the drive system
  • Flexible system topologies with external or internal commutation electronics in 24 V or 48 V IA2M only in 24 V
  • 10-pole brushless permanent magnet motor (BLDC)
  • Robust all-metal planetary gear unit for high service life
  • High running smoothness due to decoupling of the gearmotor unit
  • Bearing the planet gears on both sides in the gear unit ensures high rigidity and optimal tooth engagement as well as minimal wear, even with high loads.

The control modules are optimally matched to the drives and offer the highest functionality on the market.

  • High thermal reserves for maximum power with external electronics
  • Maximum system efficiency with brake energy management
  • Automatic startup with electronic nameplate
  • Positioning function
  • Integrated conveyor logic with extensive setting options