ECR-A2JB roller drive

ECR-A2JB roller drive

  • Conveyor roller with integrated brushless 24 V motor and integrated holding brake
  • Up to 50 W continuous power with an overload capacity of 200%
  • The mechanical data of the drive corresponds to the ECR-A2M roller drive
  • Operation only in combination with the ECC-DFC-24-0B control module
  • When the motor is switched off or the current is interrupted, the brake is applied; when the drive is enabled, the brake opens and closes automatically
  • Wear-free operation of the holding brake. In normal operation, switching is only performed when the motor is in an idle state
  • Motor connection via 9-pin JST connector with 500 mm cable
  • Extension cable available in 500 mm, 1000 mm, and 2000 mm, see chapter "Device structure" > Brakemotor extension cable – ECC-DFC-24-0B fieldbus controller