Environmental condition
Limit value
Ambient temperature during operation
0 °C to 40 °C
(-30 °C – +40 °C, with deep-freeze design)
Degree of protection
IP54
Humidity during operation/storage
10 – 90% (not condensing)
Ambient temperature during storage
-40 °C to +70 °C
Vibration
Max. 2 g