Type designation of the controls
Fieldbus controller | Designation | Part number |
|---|---|---|
ECC-DBC-24-00 | Binary control | 18038719 |
ECC-DFC-24-00 | Fieldbus controller | 18038727 |
Fieldbus controller with deep-freeze design -30 °C | 18032133 | |
ECC-DFC-24-01 | Fieldbus module with Daisy Chain supply connection | 18031439
|
ECC-DFC-24-02 | Fieldbus controller with daisy chain supply connection and M12 connector for fieldbus | 18032761
|
ECC-DFC-24-0B | Fieldbus controller with control for holding brake | 18031293
|
ECC-DFC-24-10 | Fieldbus controller with EtherCAT | 18038735
|
ECC-DFC-48-00 | 48 V fieldbus controller | 18032656
|
ECC-DFC-48-01 | 48 V fieldbus controller with daisy chain supply connection | 18032672
|
ECC-DFC-48-02 | 48 V fieldbus controller with daisy chain supply connection and M12 connector for fieldbus | 18032680
|