Extension of the motor connection cable
Both ECR and ECG drives have a factory-installed connection cable of 1 m of length. The drives have an M8 socket (female) that is compatible with the motor connections of the ECC-DFC fieldbus controller. It is possible to extend the motor cable. The extension cable must meet the following requirements:
Designation | Requirement |
|---|---|
A-side | M8, A-coded, male, 4-pin |
B-side | M8, A-coded, female, 4-pin |
Temperature range | -30 °C – +80 °C |
Minimal cross section | 0.32 mm2 (AWG 22) |
Maximum total lengthincl. connector, observe derating | 4 m |