Connection cable
The following table shows the cables available for this connection:
Connection cable | Conformity/part number | Cable type | Length / installation type | Cable cross-section/operating voltage | ||
|---|---|---|---|---|---|---|
CE/UR: 28194454 | HELUKABEL® Li9YY | Variable
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
Han® Q4/2 male |
| Han® Q4/2 female | ||||
CE/UR: 28194500 | HELUKABEL® Li9YY
| Variable
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
Han® Q4/2 male | open | |||||
CE/UR: 28194497 | HELUKABEL® Multiflex 512 | Variable
| 4 × 2.5 mm2 / AC 500 V | |||
Han® Q4/2 male |
| M23 | ||||
CE/UR: 28194543 | PUR black (halogen-free)
| 10 m
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
S15-Power female |
| Han® Q4/2 male | ||||
CE/UR: 28194551 | PUR black (halogen-free)
| 10 m
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V
| |||
S15-Power female |
| Han® Q4/2 male | ||||
CE/UR: 28194578 | PUR black (halogen-free)
| 10 m
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
S15-Power female |
| Han® Q4/2 male | ||||
