X2371: AC 400 V output
The following table provides information about this connection:
Function |
|---|
AC 400 V output (OUT) |
Connection type |
|---|
Han® Q4/2, female, Fa. HARTING (Line loop-through current max. 16 A) |
Connection diagram |
|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
1 | L1 | Line connection, phase L1 |
2 | L2 | Line connection, phase L2 |
3 | L3 | Line connection, phase L3 |
4 | Res. | Reserved |
11 | Res. | Reserved |
12 | Res. | Reserved |
PE | PE | Protective earth connection |
Additional information

