Connection cable
The following table shows the cables available for this connection:
Connection cable | Conformity/part number | Cable type | Length / installation type | Cable cross-section/operating voltage | ||
|---|---|---|---|---|---|---|
CE/UR: 28194454 | HELUKABEL® Li9YY | Variable
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
Han® Q4/2 female |
| Han® Q4/2 male | ||||
CE/UR: 28193822 | HELUKABEL® Li9YY
| Variable
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
Han® Q4/2 female |
| open | ||||
CE/UR: 28194489 | HELUKABEL® Multiflex 512
| Variable
| 4 × 2.5 mm2 / AC 500 V | |||
Han® Q4/2 female |
| M23 | ||||
CE/UR: 28194519 | PUR black (halogen-free)
| 10 m
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
S15-Power male |
| Han® Q4/2 female | ||||
CE/UR: 28194527 | PUR black (halogen-free)
| 10 m
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
S15-Power male |
| Han® Q4/2 female | ||||
CE/UR: 28194535 | PUR black (halogen-free)
| 10 m
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
S15-Power male |
| Han® Q4/2 female | ||||
