Derating of the output current due to line voltage and ambient temperature
INFORMATION

Interpolate linearly for voltages between 400 V and 500 V.
The following table shows the values for derating as a function of the line voltage Vline and ambient temperature T > 40 °C:
ICont | Continuous line current |
Inominal | Nominal line current |
T | Ambient temperature |
Regenerative power supply | Continuous line current ICont | |
|---|---|---|
Vline: 3 × 400 V | Vline: 3 x 500 V | |
Size 7 | Icont/Inom = 100% - (T - 40 °C) × 2.05% | Icont/Inom = 80% - (T - 40 °C) × 1.9% |