Technical data
Line choke | Unit | ND3001-503 |
|---|---|---|
Part number | – | 29655102 |
Nominal line voltage (in accordance with EN 50160) Vline | V | 3 × AC 380 – 500 |
Line frequency fline | Hz | 50 to 60 ± 5% |
Nominal current IN | A | 300 |
Nominal inductance | µH | 100 |
Nominal power loss | W | 250 |
Ambient temperature ϑA | °C | 0 – 60 |
Connection contact | – | M12 bolt |
Tightening torque | Nm | 30 |
PE connection contacts | – | M10 bolt |
Tightening torque PE | Nm | 20 |
Degree of protection according to EN 60529 | – | IP XX A |
Mass | kg | 68 |