Type designation

Example: MCR91A-1600-503-T00/000/RSM/CFN/CDM/CMM

MC

Product family

MOVITRAC®

R

Device type

R = Supply and energy recovery

91

Series

91 = With DC 24 V switched-mode power supply

A

Version

A = Version status of the device series

1600

Performance class

1600 = Nominal power, e.g. 1600 = 160.0 kW

5

Connection voltage

5 = AC 380 – 500 V

0

Power section variant EMC

0 = Basic interference suppression integrated

3

Connection type

3 = 3-phase connection type

T

Device variant

S = EtherCAT®/SBusPLUS

T = Control via fieldbus

0

Technology level

0 = Standard design

0

Application level

0 = Standard/MOVIKIT® Velocity Drive

1 = Activation of further MOVIKIT® software modules

2 = customer-specific solutions

/000

MOVIKIT®

000 = Standard FCB control

001 = MOVIKIT® Energy Recovery

...

Unit designs

/CFN = PROFINET communication variant

/CFE = EtherNet communication variant

/RSM = Supply and energy recovery

/L = Design with painted printed circuit boards

Options

/CMM = Memory module

/CDM = Diagnostic module