General information
Unit | MCR91A-....-503-4-00 | |||
|---|---|---|---|---|
Size | 7 | |||
Type | 1600 | |||
Power section nominal power loss | W |
| ||
Power consumption 24 V | W | 20 | ||
Interference suppression | – | C3 according to EN 61800‑3 with line filter | ||
PE connection | – | M12 bolt | ||
Permitted number of times power may be switched on/off per minute | 1/min | 1 | ||
Minimum switch-off time for power off | s | 10 | ||
Mass | kg | 84 | ||
Dimensions |
| Dimension drawings or Preparing the control cabinet back panel | ||