Unit
MCR91A-....-503-4-00
Size
7
Type
1600
DC link voltage VDCL
V
DC 560 at Vline = 400 V
Nominal DC link current I DCL
A
326
Overload capacity
–
150%
Nominal power
kW
160
X2 connection contacts
M12 bolt