Input

Unit

MCR91A-....-503-4-00

Size

7

Type

1600

Nominal line voltage Vline (in accordance with EN 50160)

V

3 × AC 380 – 500

Nominal current AC Iline

A

270

Line frequency fline

Hz

50 to 60 ± 5%

Apparent power SN

kVA

187

Connection contacts X1, X2

M12 bolt