Technical data
Line filter | Unit | NF2700-503 |
|---|---|---|
Part number | – | 18000576 |
Nominal line voltage Vline (in accordance with EN 50160) | V | 3 × AC 200 – 500 V
|
Line frequency fline | Hz | 50 to 60 ± 5% |
Nominal current IN | A | 270 |
Nominal power loss | W | 103 |
Ambient temperature ϑA | °C | 0 to 45 |
Derating at ambient temperature > 45 °C | – | -3% IN/K up to maximum 60 °C |
Connection contact | – | M12 bolt |
Cross section | mm2 | – |
Tightening torque | Nm | 14 - 20
|
PE connection contact | – | M12 bolt |
Tightening torque PE | Nm | 30 |
Degree of protection according to EN 60529 | – | IP00 |
Mass | kg | 13.2 |