Operating displays of the 7-segment display
Display | Description | State | Remark/action |
|---|---|---|---|
b0 | Device passes through several states when loading the firmware (boot) in order to become ready for operation. |
|
|
b1 | |||
b2 | |||
b3 | |||
br | |||
• | Energy-saving mode | – | Energy-saving mode active |
00 | DC link voltage missing. |
| Check the supply system. |
C1 | Startup state | – | Startup state is active. |
C3 | Synchronization with the bus is not OK. Process data processing is not ready. |
| |
C6 | Internal device supply is incomplete. | – | – |
C7 | The power section is not ready. | – | – |
C8 | External device is not ready. | – | – |
Cd | Parameter download is running. | – | – |
bo | Start of the firmware download |
| The device passes through various states during a firmware update. |
u | Waiting for update | ||
u. | Deleting firmware | ||
uOuter segment parts are switched off and on in clockwise order. | Data is being transmitted. | ||
br | Conclusion of the firmware download and reboot | ||
d0 | Basic initialization |
| Waiting for initialization to finish. |
d1 | Initialization at delivery state | ||
01 | Output stage inhibit | Output stage is inhibited. | The drive is not controlled by the output stage. The brake is applied; without the brake, the motor coasts to a halt. FCB 01 can be selected from various sources. |
53 | Hold precharge | For further information, refer to the description of the FCBs. | If you activate this FCB, the DC link will be precharged and the line contactor will be closed. |
58 | Supply and regenerative mode | For further information, refer to the description of the FCBs. | If you activate this FCB, the default regenerative function of the device will be activated. |