Double core, with conductor end sleeve, flexible, with or without plastic collar
Inverters | Terminal | Terminal type | Stripping length in mm | Two-conductor cable, same cross section in mm2, Twin conductor end sleeve | |||
|---|---|---|---|---|---|---|---|
Plastic collar | |||||||
With | Without | ||||||
Minimum | Maximum | Minimum | Maximum | ||||
Control unit | X20 | Spring terminal | – | – | – | – | – |
X22 | – | – | – | – | – | ||
X60 | – | – | – | – | – | ||
Power section | |||||||
Size 7 | X5 | Spring terminal | 10 | 0.5 | 1.5 | – | – |
"–" Not permitted | |||||||