General
Unit | MCX91A-....-503-4.. | ||||||||
|---|---|---|---|---|---|---|---|---|---|
Size | 4 | 5 | 6 | ||||||
Type | 0320 | 0460 | 0620 | 0750 | 0910 | 1130 | 1490 | 1770 | |
Power section nominal power lossTo calculate the thermal power loss, add the values of "24 V power consumption" and "Nominal power loss of the power section". | W | 282 | 438 | 600 | 760 | 974 | 1160 | 1332 | 1693 |
Power consumption 24 V | W | 30 | 15 | 20 | |||||
Interference suppression | – | Basic interference suppression integrated | |||||||
PE connection | – | M6 bolt | M8 bolt | M10 bolt | |||||
Permitted number of times power may be switched on/off per minute | 1/min | 1 | |||||||
Minimum switch-off time for power off | s | 10 | |||||||
Mass | kg | 6.2 | 12 | 24.5 | |||||
Dimensions | – | See chapters Preparing the control cabinet back panel and Dimension drawings. | |||||||