Brake chopper
Unit | MCX91A-....-503-4.. | ||||||||
|---|---|---|---|---|---|---|---|---|---|
Size | 4 | 5 | 6 | ||||||
Type | 0320 | 0460 | 0620 | 0750 | 0910 | 1130 | 1490 | 1770 | |
Minimum braking resistance value RBR_min | Ω | 13 | 9 | 5.4 | 4.2 | 2.7 | |||
Brake chopper continuous power | kW | 22.6 | 32.7 | 44.4 | 53.8 | 65.4 | 78.5 | 104 | 124 |
Brake chopper peak power | kW | 150% × brake chopper continuous power × 0.9 | |||||||
X2 connection contacts | – | M8 bolt | M10 bolt | ||||||