Input

Unit

MCX91A-....-503-4..

Size

4

5

6

Type

0320

0460

0620

0750

0910

1130

1490

1770

Nominal line voltage (according to EN 50160) Vline

V

3 × AC 380 – 500

Nominal current AC IN

A

28.8

41.4

55.8

67.5

81.9

102

134

159

Line frequency fline

Hz

50 – 60 ±5%

Controlled rectifier

Yes

Connection contacts X1

Plug connector

M8 bolt

M10 bolt