Input

Unit

MCX91A-...--2E1-4..

Size

0L

Type

0055

0070

0093

0110Using a line choke is mandatory with MCX91A-0110-2E1-4...

Nominal line voltage (according to EN 50160) Vline

V

1 × AC 200 – 240

Nominal current AC IN

A

14.8

16

20

20.7

Line frequency fline

Hz

50 – 60 ±5%

Controlled rectifier

–

Yes (precharge circuit)

Connection contacts X1

–

Plug connector