Brake controls with supply through frequency inverter
Brake control | Function | Voltage supply VZ | Rated output voltage VN (rated range) | Rated output current IN | Rated output power PA | Part number |
|---|---|---|---|---|---|---|
DC V | DC A | W |
| |||
BST0.6S-460V-00 | Safe brake control with electronic switching, DC 24 V control input and safe DC 24 V control input. Supply via the DC link of the inverter | 350 – 750 | AC 460 V (DC 171 – 209 V) | 0.6 | 120 | 08299714 |
BST0.7S-400V-00 | AC 400 V (DC 150 – 184V) | 0.7 | 13000772 | |||
BST1.2S-230V-00 | AC 230 V (DC 86 – 106V) | 1.2 | 13001337 | |||
BST0.6S-460V-0B | Safe brake control with electronic switching, DC 24 V control input and safe DC 24 V control input. Supply via the DC link of the inverter. With additional TF/TH terminal | 350 – 750 | AC 460 V (DC 171 – 209 V) | 0.6 | 120 | 18255191 |
BST0.7S-400V-0B | AC 400 V (DC 150 – 184V) | 0.7 | 18255205 | |||
BST1.2S-230V-0B | AC 230 V (DC 86 – 106V) | 1.2 | 18255213 |
Brake control | Function
| Voltage supply VZ | Rated output voltage VN (rated range) | Rated output current IN | Rated output power PA | Part number |
|---|---|---|---|---|---|---|
DC V |
| DC A | W |
| ||
SBM S-230-120-00 (size 1) | Safe brake control with electronic switching, control input (DC 24 V), safe control input (DC 24 V), and status feedback (DC 24 V). Supply via the DC link of the inverter. | 250 – 800 | AC 230 V (DC 90 – 98 V) | 1.28 | 120 | 28277171 |
SBM S-400-120-00 (size 1) | AC 400 V (DC 158 – 170 V) | 0.73 | 28277198 | |||
SBM S-460-120-00 (size 1) | AC 460 V (DC 181 – 194 V) | 0.62 | 28277201 | |||
SBM S-230-250-00 (size 2) | Safe brake control with electronic switching, control input (DC 24 V), safe control input (DC 24 V), and status feedback (DC 24 V). Supply via the DC link of the inverter. | 250 – 800 | AC 230 V (DC 90 – 98 V) | 2.66 | 250 | 28277732 |
SBM S-400-250-00 (size 2) | AC 400 V (DC 158 – 170 V) | 1.52
| 28277848 | |||
SBM S-460-250-00 (size 2) | AC 460 V (DC 181 – 194 V) | 1.33 | 28277864 |