Brake controls with supply from AC voltage supply systems
Brake control | Function | Voltage | Holding current IH_max | Type | Part number | Color code |
|---|---|---|---|---|---|---|
|
|
| A |
|
|
|
BME.. | Half-wave rectifier with electronic switching | AC 150 to 500 V | 1.5 | BME 1.5 | 08257221 | Vermilion |
AC 42 to 150 V | 3.0 | BME 3 | 0825723X | Light blue | ||
BMH.. | Half-wave rectifier with electronic switching and heating function | AC 150 to 500 V | 1.5 | BMH 1.5 | 0825818X | Green |
AC 42 to 150 V | 3 | BMH 3 | 08258198 | Yellow | ||
BMP.. | Half-wave rectifier with electronic switching, integrated voltage relay for cut-off in the DC circuit | AC 150 to 500 V | 1.5 | BMP 1.5 | 08256853 | Light gray |
AC 42 to 150 V | 3.0 | BMP 3 | 08265666 | Light green | ||
BMK.. | Half-wave rectifier with electronic switching, DC 24 V control input, and cut-off in the DC circuit | AC 150 to 500 V | 1.5 | BMK 1.5 | 08264635 | Water blue |
AC 42 to 150 V | 3.0 | BMK 3 | 08265674 | Light pink | ||
BMKB.. | Half-wave rectifier with electronic switching, DC 24 V control input, cut-off in the DC circuit, and a diode to display the control voltage | AC 150 to 500 V | 1.5 | BMKB 1.5 | 08281602 | Water blue |