Braking torques

The braking torque designs of the BK.. brake are listed based on the M4 value. This is indicated on the motor nameplate as the nominal braking torque Mbr.

The braking torque designs of the BP.. brake are listed based on the M2 value. This is indicated on the motor nameplate as the nominal braking torque Mbr.

The following overview shows the brake‑to‑motor size assignment and the braking torque levels that are available for the CMSB. motors with the BK.. and BP.. brakes:

Motor

Brake

Braking torque levels in Nm

M2

M4,100°C

M1

CMSB50.

 

 

S

BK04

 

 

 

–

 

 

3.9

 

 

2.4

 

 

M

L

CMSB63.

 

M

BK07

 

–

 

7.1

 

3.9

 

L

CMSB71.

 

 

S

BP1

 

 

14

 

 

8.4

 

 

5.6

 

 

M

L