Braking torques
The braking torque designs are listed based on the M2 value. This is indicated on the motor nameplate as the nominal braking torque Mbr.
The following overview shows the brake‑to‑motor size assignment and the braking torque levels that are available for the DRC. motors with the BY.C brakes:
Motor | Brake | Braking torque levels in Nm | ||
|---|---|---|---|---|
M2 | M4,100°C | M1 | ||
DRC1 | BY1C | 7 | 4.2 | 4.9 |
2.5 | 1.5 | 1.8 | ||
DRC2 | BY2C | 14 | 8.4 | 9.8 |
7 | 4.2 | 4.9 | ||
DRC3 | BY4C | 28 | 16.8 | 19.6 |
14 | 8.4 | 9.8 | ||
DRC4 | 40 | 24 | 28 | |
20 | 12 | 14 | ||