Control options
The following table provides an overview of the realizable brake control designs for BR.. brakes used with the motors of the CFM.. series:
CFM.. | Brake coil supply | |||||
|---|---|---|---|---|---|---|
AC supply | DC supply | Frequency inverter | ||||
Brake | Nominal | BME.. BMP.. BMK.. BMH.. | Direct supply | BMV.. | SBM.. BST.. | MOVIAXIS® (MXA) MOVIDRIVE® modular (MDA, MDD) |
BR.. | AC 110 V | ✔ | – | – | – | – |
AC 230 V | ✔ | – | – | ✔ | – | |
AC 400 V | ✔ | – | – | ✔ | – | |
AC 460 V | ✔ | – | – | ✔ | – | |
DC 24 V | – | – | ✔ | – | – | |
✔ | Permitted |
– | Not permitted |