Module replacement
Module number | Location / installation positionEnter the location in the event of several storage cabinets of the same design. | Serial number of the energy modules | |
|---|---|---|---|
Module, old | Module, new | ||
| |||
| |||
| |||
| |||
Other defective components present
| Yes | No |
|
|
BMK | Designation | Assessment | ||
|---|---|---|---|---|
OK | Not OK | Replaced | ||
F1 | Fuse |
|
|
|
F2 | Fuse 32 A |
|
|
|
F3 | Fuse 4 A |
|
|
|
K1 | Contactor C310A/300 24I-V |
|
|
|
K2 | Contactor C310A/300 24I-V |
|
|
|
K3 | Contactor C310A/300 24I-V |
|
|
|
Q1 | Disconnector |
|
|
|
Q1.1 | Auxiliary contact |
|
|
|
Q1.2 | Auxiliary contact |
|
|
|
F100 | MRCD |
|
|
|
F23 | Fuse T2A |
|
|
|
K10.0 | Coupling relay |
|
|
|
K10.1 | Coupling relay |
|
|
|
K10.2 | Coupling relay |
|
|
|
K10.3 | Coupling relay |
|
|
|
K10.4 | Coupling relay |
|
|
|
– | Replacement of I/O modules |
|
|
|
– | Other components |
|
|
|
– | Other components |
|
|
|