Measurement report
When measuring the insulation resistance, observe the specifications in chapter Insulation test.
Insulation resistance of the storage bundle
RISO > 1.0 MΩ (in accordance with EN 60204-1)
| Entire storage bundle | OK? | |||||
|---|---|---|---|---|---|---|---|
Yes | No | ||||||
Total stack | DSK+ | → | PE |
| MΩ |
|
|
Insulation resistance of single module (only required if the insulation measurement of the storage bundle is not OK)
RISO > 1.0 MΩ (in accordance with EN 60204-1); no conductive connection or maximum possible measured value
| Single module | OK? | |||||
|---|---|---|---|---|---|---|---|
Yes | No | ||||||
Module 1 | DSK+ | → | PE |
| MΩ |
|
|
Module 2 | DSK+ | → | PE |
| MΩ |
|
|
Module 3 | DSK+ | → | PE |
| MΩ |
|
|
Module 4 | DSK+ | → | PE |
| MΩ |
|
|
Module 5 | DSK+ | → | PE |
| MΩ |
|
|
Module 6 | DSK+ | → | PE |
| MΩ |
|
|
Module 7 | DSK+ | → | PE |
| MΩ |
|
|
Module 8 | DSK+ | → | PE |
| MΩ |
|
|