Terminal assignment for low temperature variant

WARNING

Electric shock due to faulty or missing connection to the circuit breaker.
Severe or fatal injuries.
- Connect the energy storage system to a circuit breaker.
- Check if the circuit breaker is properly installed.
Terminal | Connection | Brief description |
|---|---|---|
L1:1 | +UDCL | DC link connection |
L1:2 | -UDCL | |
X1:1 | -ES | Measurement connection negative pole balancing |
X1:2 | 24V_IN | DC 24 V supply |
X1:3 | 0V_IN | |
X10:1 | L1 | AC power supply for heater AC 230 V |
X10:2 | N | |
X10:3 | PE | |
BK:1 IN | EtherCAT® | System bus |
PE | PE | PE connection |