Type designation
Example: ESS2904A-80R3L083R8P13E1311-11 | ||
|---|---|---|
Product name | ESS.... | ESS = energy storage system |
Energy | 2904 | 2904 = 2904 kWs |
Build status | A | A = Standard |
Nominal voltage | 80 | 80 = 800 V |
Cabinet system | R | R = Rittal |
Cabinet size (without base) | 3 | 2 = 800 mm × 1600 mm × 570 mm 3 = 800 mm × 1800 mm × 570 mm 4 = 1600 mm × 800 mm × 765 mm 5 = 1800 mm × 800 mm × 765 mm 9 = Special |
Module type | L | L = LS Materials |
Module capacitance | 083 | 041 = 41 F 083 = 83 F |
Number of modules in series | R8 | R8 = 8 modules (in series) |
Number of modules in parallel | P1 | P1 = 1 module (parallel) |
Language | 3 | 1 = DE 2 = EN 3 = FR |
Communication | E | E = EtherCAT® |
Temperature range | 1 | 1 = Standard: 0 to +40 °C 2 = Broad temperature: -25 to +40 °C 3 = High temperature: 0 to +50 °C 4 = Low temperature: -30 to +10 °C |
Color | 3 | 3 = Gray, without logo 4 = Gray with SEW logo 5 = Orange, without logo 6 = Orange, with SEW logo |
Connection | 11 | 0x = Without DC disconnector 1x = With DC disconnector x1 = Basic cabinet type x2 = Cabinet type extension |
Version | 11 | 1x = With base (100 mm) 2x = Without base 3x = With base – special x1 = Right-side door hinge x2 = Left-side door hinge |