Mechanical data

Energy storage cabinet | Value in mm
| |
|---|---|---|
Dimension | ESS-R2-L041 | ESS-R3-L083 |
h | 1700 | 1900 |
s | 1510 | 1710 |
Weight | ESS-R2-L041 | ESS-R3-L083 |
|---|---|---|
6 modules | 321 kg | 408 kg |
7 modules | 342 kg | 442 kg |
8 modules | 364 kg | 475 kg |
Weight | Double cabinet |
|---|---|
2 × 6 modules | 794 kg |
2 × 7 modules | 862 kg |
2 × 8 modules | 928 kg |
Refer to the dimension drawings for the dimensions.
Additional information


