Automatic configuration for terminal mode
If the inverter loads the configuration for terminal mode, the following pre-assigned terminal functions are available.
The assignment of the terminals can be changed by the user.
Digital inputs | |
|---|---|
DI01 | FCB 05 – fixed setpoints, positive direction of rotation |
DI02 | FCB 05 – fixed setpoints, negative direction of rotation |
DI03 | Fixed speed setpoint bit 0 |
DI04 | Fixed speed setpoint bit 1 |
Configurable digital inputs/digital outputs | |
|---|---|
DIO01 | Fault reset (set as input) |
DIO02 | No function (set as input) |
Digital outputs | |
|---|---|
DB00 | Brake output |
DOR | No function |
Analog input and configurable analog input/analog output | |
|---|---|
AI1 | Input 0 – 10 V Default: Speed setpoint (user units) = AI1 value × 15/100 |
AIO1 | No function (set as input) |