Automatic configuration after delivery

Only right after delivery, the inverter is in "brand new" state and offers the option of automated configuration. This state cannot be restored at a later time.

Before the inverter is switched on and supplied with voltage, first install all options that are required for later operation in order to perform the automated configuration.

When the inverter is switched on for the first time, it detects once whether options such as gateways or communication modules are plugged in or not and accordingly loads various configurations in the inverter.

  • If no options are mounted on the inverter, the configuration for terminal mode (digital and analog control via terminals) is loaded automatically. The digital inputs and all other terminals are pre-assigned, see chapter Automatic configuration for terminal mode.
  • If options are mounted on the inverter, the configuration for fieldbus operation or bus operation is loaded automatically. The digital inputs as well as all other terminals and the bus connection are pre-assigned, see chapter Automatic configuration for gateway operation.

If the optional configuration (with or without gateway or communication module) of a device is subsequently changed, the inverter no longer automatically loads the configuration provided for this purpose. To enable subsequent changes, you must select the "Delivery state fieldbus device" or "Delivery state binary device" setting in the basic settings. The inverter loads the corresponding configuration manually, see chapter Automatic configuration for terminal mode or chapter Automatic configuration for gateway operation.