Interference emission
The cable length must be as short as possible for EMC-compliant installation. SEW‑EURODRIVE recommends using low-capacity cables. To comply with limit class C2 or C3 according to EN 61800‑3, the measures listed below must be taken.
Inverter | Measures | ||
|---|---|---|---|
On the line side | On the motor side | ||
NF.. line filter | HF.. output filter | Shielded cables | |
Size 0S, | – | – |
|
Size 0S, 3-phase | – | HD.. or HF.. | – |
Size 0S, 1-phase | – | HD.. | – |
Size 0L, 3-phase | – | – |
|
– | HD.. or HF.. | – | |
INFORMATION

Select the use of an output filter during startup.
INFORMATION

The EMC limit values for interference emission are not specified for voltage supply systems without grounded star point (IT systems). The efficiency of filters is severely limited.
Inverter | Measures | ||
|---|---|---|---|
On the line side | On the motor side | ||
NF.. line filter | HF.. output filter | Shielded cables | |
Size 0L, 3-phase | – | – |
|
– | HD.. or HF.. | – | |
