Technical data

CFX11A-E gateway for EtherNet/IP™ and Modbus TCP

Ambient temperature

-10 – 55 °CAt clock frequency of basic device > 4 kHz: -10 – 50 °C.

Application protocols

EtherNet/IPTM, Modbus TCP, HTTP, SNMP, DHCP, SEW Application Services

Degree of protection

IP20 in accordance with EN 60529

Power consumption

3 W

Network protocols

ARP

Media redundancy (DLR)

Yes

Baud rate

100 Mbaud/10 Mbaud, full duplex/half duplex

Connection technology

2 × RJ45

Ethernet switch

Integrated

Ethernet switch switching technology

Cut through

Ethernet switch latency period

5.5 µs

Manufacturer ID

013Bhex (EtherNet/IPTM)

EDS file name

SEW MOVI-C MOVITRAC Gateway CFX.eds

Port numbers used

Port overview, see Online Support

Purchase order number

28315049

Dimensions in mm (W × H × D)

53 × 158 × 39