X26: Relay output DOR
Specification | |
|---|---|
Quantity | 1 |
Current-carrying capacity of relay contacts | Umax = DC 30 V, Imax = DC 0.8 A |
Connection | X26:DOR-C, common relay contact |
Connection contacts | |
Maximum cable length | 30 m |
Specification | |
|---|---|
Quantity | 1 |
Current-carrying capacity of relay contacts | Umax = DC 30 V, Imax = DC 0.8 A |
Connection | X26:DOR-C, common relay contact |
Connection contacts | |
Maximum cable length | 30 m |