Brakemotor cables ../SB.. for /BZ brakes
| Motor side |
| Inverter side |
Fixed |
Cable carrier |
|---|---|---|---|---|---|
Cable type | Connector type/ | Cable cross section | Connector type/ | Part number | |
Brakemotor cable for BZ.. brake | SB1 / M23 SpeedTec | 4 × 1.5 mm2 + 3 × 1 mm2 | Open end | 28125339 | 28125347 |
4 × 2.5 mm2 + 3 × 1 mm2 | 28125355 | 28125363 | |||
4 × 4 mm2 + 3 × 1 mm2 | 28125371 | 28125398 | |||
SBB / M40 SpeedTec | 4 × 6 mm2 + 3 × 2.5 mm1 | 28125401 | 28125428 | ||
4 × 10 mm2 + 3 × 2.5 mm1 | 28125436 | 28125444 | |||
4 × 16 mm2 + 3 × 2.5 mm1 | 28125452 | 28125460 | |||

