General

Unit

MDX9.A-....-2.3-4..

MDX91A-....-2.3-4..

Size

4

5

6

Type

0213

0290

0420

0570

0840

1080

Power section nominal power lossTo calculate the thermal power loss, add the values of "24 V power consumption" and "Nominal power loss of the power section".

W

152

218

315

459

729

764

Power consumption 24 V

W

30

15

20

Interference suppression

–

Basic interference suppression integrated

PE connection

–

M6 bolt

M8 bolt

M10t bolt

Permitted number of times power may be switched on/off per minute

min-1

1

Minimum switch-off time for power off

s

10

Mass

–

6.6

12.1

24.1