Brake chopper

Unit

MDX9.A-....-2.3-4..

MDX91A-....-2.3-4..

Size

4

5

6

Type

0213

0290

0420

0570

0840

1080

Minimum braking resistance value RBR_min

Ω

6.7

4.7

3

2

Brake chopper continuous power

kW

8.5

11.6

16.7

22.7

33.5

43

Brake chopper peak power

kW

200% × apparent output power SN

Connection contacts X2

–

Plug connector

M8 bolt

M10 bolt