General

Unit

MDX9.A-....-5.3-4..

Size

3

4

5

Type

0125

0160

0240

0320

0460

0620

0750

Power section nominal power lossTo calculate the thermal power loss, add the values of "24 V power consumption" and "Nominal power loss of the power section".

W

112

147

202

282

419

600

760

Power consumption 24 V

W

20

30

15

Interference suppression

–

EMC filter limit value category C2 according to EN 61800-3

Basic interference suppression integrated

PE connection

–

M4 screw and M6 bolt

M6 bolt

M8 bolt

Permitted number
of times power may be switched on/off per minute

min-1

1

Minimum switch-off time for power off

s

10

Mass

kg

6

6.6

12.7