Brake chopper

Unit

MDX9.A-....-5.3-4..

Size

3

4

5

Type

0125

0160

0240

0320

0460

0620

0750

Minimum braking resistance value RBR_min

Ω

24

13

9

5.4

Brake chopper continuous power

kW

8.7

11.1

16.6

22.2

31.9

43

52

Brake chopper peak power

–

200% × apparent output power SN

Connection contacts X2

–

Plug connector

M8 bolt